Self-aligning pads, Form M, with external thread, flattened ball, diamond grip (K0282) (K0282.910)

Self-aligning pads, Form M, with external thread, flattened ball, diamond grip (K0282) K0282.910

Product Details:

Manufacturer part number: K0282.910

Brand: KIPP

Price: 62.41

Delivery time: 4 Days


Technical Data:

B=Thread length: 10 mm

D1=Outside diameter: 20 mm

D2=Thread: M10

D3: 12 mm

H=Height: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0282.910

Part Number
K0282.910
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

62.41 €

1 4 Days 1020M101218161725

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered and phosphated Component material High carbon steel
Surface finish component nickel-plated Material (mount surface / support surface) Carbide Form M

This page is Self-aligning pads, Form M, with external thread, flattened ball, diamond grip (K0282), part number K0282.910.
You can find the detail information about specifications and dimensions on part number K0282.910.

Variation of this product

Part Number
K0282.908
K0282.912
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

46.46 €

1 4 Days 813M87.713.3101110

62.41 €

1 4 Days 1220M121218161725

Tech Support