Manufacturer part number: K0288.306X012
Brand: KIPP
Price: 49.67 €
Delivery time: 4 Days
B=Thread length: 12 mm
D1=Outside diameter: 11.5 mm
D2=Thread: M6
D3: 6 mm
E: 11.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0288.306X012
Part Number
|
---|
K0288.306X012 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Thread length (mm) | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | E (mm) | H=Height (mm) | S (mm) | Ball Ø (mm) | SW=key width (mm) | Load rating max. (static load only) (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.67 € | 1 | 4 Days | 12 | 11.5 | M6 | 6 | 11.5 | 9.5 | 10 | 7 | 10 | 9 |
Loading...
Main material | High carbon steel | Surface finish body | tempered, black oxidised | Component material | Tool steel |
---|---|---|---|---|---|
Surface finish component | hardened and black oxid finish | Material (mount surface / support surface) | Steel | Form | F |
H1(mm) | 1.5 |
This page is Self-aligning pads, male thread, with O-ring, Form F, flattened ball with diamond grip (K0288), part number K0288.306X012.
You can find the detail information about specifications and dimensions on part number K0288.306X012.
Configure
Basic Attributes
Type
B=Thread length(mm)
D1=Outside diameter(mm)
D2=Thread
D3(mm)
E(mm)
H=Height(mm)
S(mm)
Ball Ø(mm)
SW=key width(mm)
Load rating max. (static load only)(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0288.306X025 |
K0288.306X040 |
K0288.308X012 |
K0288.308X025 |
K0288.308X040 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Thread length (mm) | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | E (mm) | H=Height (mm) | S (mm) | Ball Ø (mm) | SW=key width (mm) | Load rating max. (static load only) (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.38 € | 1 | 4 Days | 25 | 11.5 | M6 | 6 | 11.5 | 9.5 | 10 | 7 | 10 | 9 | ||
50.90 € | 1 | 4 Days | 40 | 11.5 | M6 | 6 | 11.5 | 9.5 | 10 | 7 | 10 | 9 | ||
55.12 € | 1 | 4 Days | 12 | 15 | M8 | 8.5 | 15 | 13 | 13 | 10 | 13 | 15 | ||
55.81 € | 1 | 4 Days | 25 | 15 | M8 | 8.5 | 15 | 13 | 13 | 10 | 13 | 15 | ||
56.71 € | 1 | 4 Days | 40 | 15 | M8 | 8.5 | 15 | 13 | 13 | 10 | 13 | 15 |