Self-aligning pads, male thread, with O-ring, Form K, flattened POM ball smooth (K0288) (K0288.706X012)

Self-aligning pads, male thread, with O-ring, Form K, flattened POM ball smooth (K0288) K0288.706X012

Product Details:

Manufacturer part number: K0288.706X012

Brand: KIPP

Price: 45.43

Delivery time: 4 Days


Technical Data:

B=Thread length: 12 mm

D1=Outside diameter: 11.5 mm

D2=Thread: M6

D3: 6 mm

E: 11.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0288.706X012

Part Number
K0288.706X012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
S
(mm)
Ball Ø
(mm)
SW=key width
(mm)
Load rating max. (static load only)
(kN)

45.43 €

1 4 Days 1211.5M6611.59.5107102

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Polyacetal
Material (mount surface / support surface) Pom Form K H1(mm) 1.5

This page is Self-aligning pads, male thread, with O-ring, Form K, flattened POM ball smooth (K0288), part number K0288.706X012.
You can find the detail information about specifications and dimensions on part number K0288.706X012.

Variation of this product

Part Number
K0288.706X025
K0288.706X040
K0288.708X012
K0288.708X025
K0288.708X040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
S
(mm)
Ball Ø
(mm)
SW=key width
(mm)
Load rating max. (static load only)
(kN)

45.95 €

1 4 Days 2511.5M6611.59.5107102

46.85 €

1 4 Days 4011.5M6611.59.5107102

50.58 €

1 4 Days 1215M88.515131310134

51.27 €

1 4 Days 2515M88.515131310134

51.96 €

1 4 Days 4015M88.515131310134

Tech Support