Self-aligning pads, self-righting, Form J, press fit, flattened ball, with diamond grip (K1164) (K1164.604)

Self-aligning pads, self-righting, Form J, press fit, flattened ball, with diamond grip (K1164) K1164.604

Product Details:

Manufacturer part number: K1164.604

Brand: KIPP

Price: 52.49

Delivery time: 4 Days


Technical Data:

D1=Outside diameter: 15 mm

D2=Thread: M4

D3: 12 mm

E: 15 mm

H=Height: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1164.604

Part Number
K1164.604
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
T
(mm)
Ball Ø
(mm)
SW1
(mm)
SW2
(mm)
Load rating max. (static load only)
(kN)

52.49 €

1 4 Days 15M412151861213816

Loading...

  1. 1

Basic information

Main material Steel Surface finish component phosphated Material (mount surface / support surface) Steel
Form J

This page is Self-aligning pads, self-righting, Form J, press fit, flattened ball, with diamond grip (K1164), part number K1164.604.
You can find the detail information about specifications and dimensions on part number K1164.604.

Variation of this product

Part Number
K1164.603
K1164.605
K1164.606
K1164.608
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
T
(mm)
Ball Ø
(mm)
SW1
(mm)
SW2
(mm)
Load rating max. (static load only)
(kN)

39.13 €

1 4 Days 11.5M3911.513591068

66.44 €

1 4 Days 21.9M51821.925817191032

68.26 €

1 4 Days 31.2M62631.2361025271664

68.97 €

1 4 Days 34.6M83034.6401228301790

Tech Support