Self-aligning pads, swivel angle 12°, Form C, with external thread, flattened ball, smooth (K0302) (K0302.112)

Self-aligning pads, swivel angle 12°, Form C, with external thread, flattened ball, smooth (K0302) K0302.112

Product Details:

Manufacturer part number: K0302.112

Brand: KIPP

Price: 33.25

Delivery time: 4 Days


Technical Data:

B=Thread length: 12 mm

D1=Outside diameter: 21.9 mm

D2=Thread: M12

D3: 10 mm

E: 21.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0302.112

Part Number
K0302.112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H
(mm)
T=key width
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

33.25 €

1 4 Days 1221.9M121021.91819161925

Loading...

  1. 1

Basic information

Main material High carbon steel Steel code 1.3505 Surface finish body tempered
Component material Ball-bearing steel Surface finish component hardened Material (mount surface / support surface) Steel
Form C

This page is Self-aligning pads, swivel angle 12°, Form C, with external thread, flattened ball, smooth (K0302), part number K0302.112.
You can find the detail information about specifications and dimensions on part number K0302.112.

Variation of this product

Part Number
K0302.106
K0302.108
K0302.110
K0302.116
K0302.120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H
(mm)
T=key width
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

23.82 €

1 4 Days 714.5M66.714.51313101310

29.43 €

1 4 Days 814.5M86.714.51313101310

33.25 €

1 4 Days 1021.9M101021.91819161925

45.53 €

1 4 Days 1633M1620332730243090

59.32 €

1 4 Days 2033M2020332730243090

Tech Support