Self-aligning pads, swivel angle 12°, Form F, with external thread, flattened ball, serrated face (K0302) (K0302.320)

Self-aligning pads, swivel angle 12°, Form F, with external thread, flattened ball, serrated face (K0302) K0302.320

Product Details:

Manufacturer part number: K0302.320

Brand: KIPP

Price: 59.32

Delivery time: 4 Days


Technical Data:

B=Thread length: 20 mm

D1=Outside diameter: 33 mm

D2=Thread: M20

D3: 20 mm

E: 33 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0302.320

Part Number
K0302.320
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H
(mm)
T=key width
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

59.32 €

1 4 Days 2033M2020332730243090

Loading...

  1. 1

Basic information

Main material High carbon steel Steel code 1.3505 Surface finish body tempered
Component material Ball-bearing steel Surface finish component hardened Material (mount surface / support surface) Steel
Form F

This page is Self-aligning pads, swivel angle 12°, Form F, with external thread, flattened ball, serrated face (K0302), part number K0302.320.
You can find the detail information about specifications and dimensions on part number K0302.320.

Variation of this product

Part Number
K0302.306
K0302.308
K0302.310
K0302.312
K0302.316
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H
(mm)
T=key width
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

29.79 €

1 4 Days 714.5M66.714.51313101310

30.23 €

1 4 Days 814.5M86.714.51313101310

43.13 €

1 4 Days 1021.9M101021.91819161925

43.13 €

1 4 Days 1221.9M121021.91819161925

52.37 €

1 4 Days 1633M1620332730243090

Tech Support