Self-aligning pads, swivel angle 14° and 20°, Form C flattened ball smooth face (K0283) (K0283.116)

Self-aligning pads, swivel angle 14° and 20°, Form C flattened ball smooth face (K0283) K0283.116

Product Details:

Manufacturer part number: K0283.116

Brand: KIPP

Price: 104.82

Delivery time: 4 Days


Technical Data:

α: 20°

D1=Outside diameter: 34 mm

D2=Thread: M16

D3: 18 mm

E: 41.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0283.116

Part Number
K0283.116
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
α D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
H2
(mm)
T
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

104.82 €

1 4 Days 20°34M161841.640-15253690

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidised Surface finish component bright
Material (mount surface / support surface) Steel Form C

This page is Self-aligning pads, swivel angle 14° and 20°, Form C flattened ball smooth face (K0283), part number K0283.116.
You can find the detail information about specifications and dimensions on part number K0283.116.

Variation of this product

Part Number
K0283.108
K0283.110
K0283.1101
K0283.112
K0283.1161
K0283.120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
α D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
H2
(mm)
T
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

57.58 €

1 4 Days 20°22M81127.726-9162434

76.23 €

1 4 Days 20°22M101127.726-9162434

76.16 €

1 4 Days 20°18M101127.726209162434

76.23 €

1 4 Days 20°22M121127.726-9162434

105.13 €

1 4 Days 20°26M161841.6403015253690

104.82 €

1 4 Days 20°34M201841.640-15253690

Tech Support