Self-aligning pads, swivel angle 14° and 20°, Form M flattened ball with carbide diamond grips (K0283) (K0283.910)

Self-aligning pads, swivel angle 14° and 20°, Form M flattened ball with carbide diamond grips (K0283) K0283.910

Product Details:

Manufacturer part number: K0283.910

Brand: KIPP

Price: 100.11

Delivery time: 4 Days


Technical Data:

α: 20°

D1=Outside diameter: 22 mm

D2=Thread: M10

D3: 11 mm

D4: 7.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0283.910

Part Number
K0283.910
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
α D1=Outside diameter
(mm)
D2=Thread D3
(mm)
D4
(mm)
E
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
T
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

100.11 €

1 4 Days 20°22M10117.527.7260.8-9162434

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidised Surface finish component bright
Material (mount surface / support surface) Carbide Form M

This page is Self-aligning pads, swivel angle 14° and 20°, Form M flattened ball with carbide diamond grips (K0283), part number K0283.910.
You can find the detail information about specifications and dimensions on part number K0283.910.

Variation of this product

Part Number
K0283.906
K0283.9061
K0283.908
K0283.9101
K0283.912
K0283.916
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
α D1=Outside diameter
(mm)
D2=Thread D3
(mm)
D4
(mm)
E
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
T
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

77.83 €

1 4 Days 14°16M67519.617.50.6-6101714

77.97 €

1 4 Days 14°12M67519.617.50.612.56101714

77.83 €

1 4 Days 20°22M8117.527.7260.8-9162434

100.56 €

1 4 Days 20°18M10117.527.7260.8209162434

100.11 €

1 4 Days 20°22M12117.527.7260.8-9162434

129.78 €

1 4 Days 20°34M16181341.6400.9-15253690

Tech Support