Indexing plunger with status sensor, Form C (K1495) (K1495.3105)

Indexing plunger with status sensor, Form C (K1495) K1495.3105

Product Details:

Manufacturer part number: K1495.3105

Brand: KIPP

Price: 134.39

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 5 mm

Surface finish body: hardened

Size: 1

D=pin diameter: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1495.3105

Part Number
K1495.3105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Size D=pin diameter
(mm)
D1=Thread Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

134.39 €

1 4 Days Steel5hardened15M10x11.3571771513125

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form C
Form-Type with locking slot, without locknut D2(mm) 35

This page is Indexing plunger with status sensor, Form C (K1495), part number K1495.3105.
You can find the detail information about specifications and dimensions on part number K1495.3105.

Variation of this product

Part Number
K1495.03410
K1495.03412
K1495.13105
K1495.3206
K1495.3308
K1495.3410
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Size D=pin diameter
(mm)
D1=Thread Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

150.35 €

1 4 Days Stainless steel10hardened410M20x1,52.882281225223415

153.02 €

1 4 Days Stainless steel12hardened412M20x1,52.886281425223915

142.37 €

1 4 Days Stainless steel5not hardened15M10x11.3571771513125

135.72 €

1 4 Days Steel6hardened26M12x1,51.8622081714146

137.05 €

1 4 Days Steel8hardened38M16x1,52.376261023193515

141.04 €

1 4 Days Steel10hardened410M20x1,52.882281225223415

Tech Support