• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Indexing plunger with status sensor, Form D (K1495)

Indexing plunger with status sensor, Form D (K1495)
· No interference contours

· Intelligent battery management enables long runtime

· Elimination of complex cabling

· Wireless transmission of the actuation status

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1495.04105
K1495.04206
K1495.04308
K1495.04410
K1495.04412
K1495.14105
K1495.14206
K1495.14308
K1495.14410
K1495.14412
K1495.4105
K1495.4206
K1495.4308
K1495.4410
K1495.4412
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Size D=pin diameter
(mm)
D1=Thread Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

142.37 €

1 4 Days Stainless Steel5hardened15M10x11.357177151317125

143.69 €

1 4 Days Stainless Steel6hardened26M12x1,51.862208171419146

147.69 €

1 4 Days Stainless Steel8hardened38M16x1,52.37626102319243515

150.35 €

1 4 Days Stainless Steel10hardened410M20x1,52.88228122522303415

153.02 €

1 4 Days Stainless Steel12hardened412M20x1,52.88628142522303915

142.37 €

1 4 Days Stainless Steel5not hardened15M10x11.357177151317125

143.69 €

1 4 Days Stainless Steel6not hardened26M12x1,51.862208171419146

147.69 €

1 4 Days Stainless Steel8not hardened38M16x1,52.37626102319243515

150.35 €

1 4 Days Stainless Steel10not hardened410M20x1,52.88228122522303415

153.02 €

1 4 Days Stainless Steel12not hardened412M20x1,52.88628142522303915

134.39 €

1 4 Days Steel5hardened15M10x11.357177151317125

135.72 €

1 4 Days Steel6hardened26M12x1,51.862208171419146

137.05 €

1 4 Days Steel8hardened38M16x1,52.37626102319243515

141.04 €

1 4 Days Steel10hardened410M20x1,52.88228122522303415

143.69 €

1 4 Days Steel12hardened412M20x1,52.88628142522303915

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form D
Form-Type with locking slot, with locknut D2(mm) 35

Tech Support