Indexing plungers - Premium with cylindrical pin, Form A (K0736) (K0736.401206)

Indexing plungers - Premium with cylindrical pin, Form A (K0736) K0736.401206

Product Details:

Manufacturer part number: K0736.401206

Brand: KIPP

Price: 30.46

Delivery time: 4 Days


Technical Data:

Body Material: Stainless steel

Stroke S: 6 mm

Steel code: 1.4034

Grade: -

Surface finish body: hardened, ground and bright


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0736.401206

Part Number
K0736.401206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

30.46 €

1 4 Days Stainless steel61.4034-hardened, ground and bright26M12x1,525108.58.5 -0.01/-0.031.851.720817314146

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form A

This page is Indexing plungers - Premium with cylindrical pin, Form A (K0736), part number K0736.401206.
You can find the detail information about specifications and dimensions on part number K0736.401206.

Variation of this product

Part Number
K0736.401105
K0736.401308
K0736.401410
K0736.41105
K0736.41206
K0736.41308
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

27.43 €

1 4 Days Stainless steel51.4034-hardened, ground and bright15M10x121866 -0.01/-0.021.343.517715313125

37.90 €

1 4 Days Stainless steel81.4034-hardened, ground and bright38M16x1,53313.51111 -0.01/-0.032.3682610234193515

50.49 €

1 4 Days Stainless steel101.4034-hardened, ground and bright410M20x1,533171111 -0.01/-0.032.8742812254223415

18.29 €

1 4 Days Steel5-5.8hardened, ground and black oxidised15M10x121866 -0.01/-0.021.343.517715313125

20.31 €

1 4 Days Steel6-5.8hardened, ground and black oxidised26M12x1,525108.58.5 -0.01/-0.031.851.720817314146

26.15 €

1 4 Days Steel8-5.8hardened, ground and black oxidised38M16x1,53313.51111 -0.01/-0.032.3682610234193515

Tech Support