Indexing plungers - Premium with tapered pin, Form B (K0736)

Indexing plungers - Premium with tapered pin, Form B (K0736)
· Higher processing requirements

· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0736.502105
K0736.502206
K0736.502308
K0736.502410
K0736.52105
K0736.52206
K0736.52308
K0736.52410
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
H2
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

28.28 €

1 4 Days Stainless Steel51.4034-hardened, ground and bright15M10x121866 -0.01/-0.02443.51771531317125

31.42 €

1 4 Days Stainless Steel61.4034-hardened, ground and bright26M12x1,525108.58.5 -0.01/-0.03551.72081731419146

40.41 €

1 4 Days Stainless Steel81.4034-hardened, ground and bright38M16x1,53313.51111 -0.01/-0.03768261023419243515

52.92 €

1 4 Days Stainless Steel101.4034-hardened, ground and bright410M20x1,533171111 -0.01/-0.03974281225422303415

18.85 €

1 4 Days Steel5-5.8hardened, ground and black oxidised15M10x121866 -0.01/-0.02443.51771531317125

20.94 €

1 4 Days Steel6-5.8hardened, ground and black oxidised26M12x1,525108.58.5 -0.01/-0.03551.72081731419146

27.88 €

1 4 Days Steel8-5.8hardened, ground and black oxidised38M16x1,53313.51111 -0.01/-0.03768261023419243515

36.49 €

1 4 Days Steel10-5.8hardened, ground and black oxidised410M20x1,533171111 -0.01/-0.03974281225422303415

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form B

Tech Support