Indexing plungers (K0340) (K0340.1104)

Indexing plungers (K0340) K0340.1104

Product Details:

Manufacturer part number: K0340.1104

Brand: KIPP

Price: 5.60

Delivery time: 4 Days


Technical Data:

Stroke S: 9.5 mm

Size: 1

A: 16 mm

D=pin diameter: 4 mm

D1=Thread: M6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0340.1104

Part Number
K0340.1104
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
Size A
(mm)
D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Tightening torque max.
(Nm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

5.60 €

1 4 Days 9.51164M62.30.741.520321761.6103

Loading...

  1. 1

Basic information

Body Material Steel Grade 5.8 Surface finish body not hardened
Main colour blue-passivated

This page is Indexing plungers (K0340), part number K0340.1104.
You can find the detail information about specifications and dimensions on part number K0340.1104.

Variation of this product

Part Number
K0340.1206
K0340.1308
K0340.1410
K0340.1905
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke S
(mm)
Size A
(mm)
D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Tightening torque max.
(Nm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

6.35 €

1 4 Days 14223.56M103.51.16533.551301010164

7.31 €

1 4 Days 193318M124.71.37331.854281213224

10.19 €

1 4 Days 2543310M164.71.6102.550.577.544.51642234

5.78 €

1 4 Days 129195M830.95427422484.513.53.5

Tech Support