Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0735.313206
Part Number
|
---|
K0735.313206 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body Material | Stroke S (mm) | Steel code | Grade | Surface finish body | Size | D=pin diameter (mm) | Fx30° (mm) | L=Length (mm) | L1 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.34 € | 1 | 4 Days | Stainless Steel | 6-10 | 1.4305 | - | not hardened | 2 | 6 | 1.8 | 47.5 | 12.5 | 19 | 7 |
Loading...
Component material | Thermoplastic | Component colour | black grey RAL 7021 | Form | C |
---|---|---|---|---|---|
D1=Thread | M10x1 | D2(mm) | 28 | D3(mm) | 10 |
L2(mm) | 13 | L3(mm) | 10.5 | SW1(mm) | 17 |
SW2(mm) | 14 |
Configure
Basic Attributes
Grade
Type
Body Material
Stroke S(mm)
Steel code
Surface finish body
Size
D=pin diameter(mm)
Fx30°(mm)
L=Length(mm)
L1(mm)
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes