Indexing plungers Form A (K0338) (K0338.63004)

Indexing plungers Form A (K0338) K0338.63004

Product Details:

Manufacturer part number: K0338.63004

Brand: KIPP

Price: 15.19

Delivery time: 4 Days


Technical Data:

Body Material: Stainless steel

Stroke S: 4 mm

Surface finish body: nickel-plated

Component colour: black grey RAL 7021

Form: C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0338.63004

Part Number
K0338.63004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Component colour Form Form-Type Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Version 1 Locknut Steel code Weight
(kg)
PL Edelstahl RoHS

15.19 €

1 4 Days Stainless steel4nickel-platedblack grey RAL 7021Cwith locking slot, without locknut04M8x118138.51561310-15.57with locking slotwithout locknut1.44040.0094truetrue

Loading...

  1. 1

Basic information

Component material Thermoplastic Item Indexing Plungers Product type standard

This page is Indexing plungers Form A (K0338), part number K0338.63004.
You can find the detail information about specifications and dimensions on part number K0338.63004.

Variation of this product

Part Number
K0338.0110584
K0338.01206
K0338.0120684
K0338.6300484
K0338.63105
K0338.6310584
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Component colour Form Form-Type Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Version 1 Locknut Steel code Weight
(kg)
PL Edelstahl RoHS

11.95 €

1 4 Days Stainless steel5hardenedred RAL 3020A-15M10x1211.343.51771513-125------

14.09 €

1 4 Days Stainless steel6hardenedblack grey RAL 7021A-26M12x1.5251.851.72081714-146------

14.09 €

1 4 Days Stainless steel6hardenedred RAL 3020A-26M12x1.5251.851.72081714-146------

15.19 €

1 4 Days Stainless steel4nickel-platedtraffic red RAL 3020Cwith locking slot, without locknut04M8x118138.51561310-15.57with locking slotwithout locknut1.44040.0094truetrue

16.08 €

1 4 Days Stainless steel5nickel-platedblack grey RAL 7021Cwith locking slot, without locknut15M10x1211.343.51771513-12.54with locking slotwithout locknut1.44040.0178truetrue

16.08 €

1 4 Days Stainless steel5nickel-platedtraffic red RAL 3020Cwith locking slot, without locknut15M10x1211.343.51771513-12.54with locking slotwithout locknut1.44040.0178truetrue

Tech Support