Indexing plungers Form B (K0338) (K0338.02105)

Indexing plungers Form B (K0338) K0338.02105

Product Details:

Manufacturer part number: K0338.02105

Brand: KIPP

Price: 12.74

Delivery time: 4 Days


Technical Data:

Body Material: Stainless steel

Stroke S: 5 mm

Surface finish body: hardened

Component colour: black grey RAL 7021

Size: 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0338.02105

Part Number
K0338.02105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Component colour Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

12.74 €

1 4 Days Stainless steel5hardenedblack grey RAL 702115M10x1211.343.5177151317125

Loading...

  1. 1

Basic information

Component material Thermoplastic Form B

This page is Indexing plungers Form B (K0338), part number K0338.02105.
You can find the detail information about specifications and dimensions on part number K0338.02105.

Variation of this product

Part Number
K0338.02004
K0338.0200484
K0338.0210584
K0338.02206
K0338.0220684
K0338.02308
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Component colour Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

11.37 €

1 4 Days Stainless steel4hardenedblack grey RAL 702104M8x118138.5156131013126

11.37 €

1 4 Days Stainless steel4hardenedred RAL 302004M8x118138.5156131013126

12.74 €

1 4 Days Stainless steel5hardenedred RAL 302015M10x1211.343.5177151317125

15.00 €

1 4 Days Stainless steel6hardenedblack grey RAL 702126M12x1,5251.851.7208171419146

15.00 €

1 4 Days Stainless steel6hardenedred RAL 302026M12x1,5251.851.7208171419146

19.01 €

1 4 Days Stainless steel8hardenedblack grey RAL 702138M16x1,5332.36826102319243515

Tech Support