Indexing plungers Form B (K0339)

Indexing plungers Form B (K0339)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0339.02105
K0339.02206
K0339.02308
K0339.02410
K0339.12105
K0339.12206
K0339.12308
K0339.12410
K0339.2105
K0339.2206
K0339.2308
K0339.2410
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

13.27 €

1 4 Days Stainless steel51.4034-hardened15M10x1211.347177151317125

15.62 €

1 4 Days Stainless steel61.4034-hardened26M12x1,5251.856208171419146

19.81 €

1 4 Days Stainless steel81.4034-hardened38M16x1,5332.37426102319243515

20.65 €

1 4 Days Stainless steel101.4034-hardened410M20x1,5332.88028122522303415

13.27 €

1 4 Days Stainless steel51.4305-not hardened15M10x1211.347177151317125

15.62 €

1 4 Days Stainless steel61.4305-not hardened26M12x1,5251.856208171419146

19.81 €

1 4 Days Stainless steel81.4305-not hardened38M16x1,5332.37426102319243515

20.65 €

1 4 Days Stainless steel101.4305-not hardened410M20x1,5332.88028122522303415

7.76 €

1 4 Days Steel5-5.8hardened15M10x1211.347177151317125

8.63 €

1 4 Days Steel6-5.8hardened26M12x1,5251.856208171419146

10.70 €

1 4 Days Steel8-5.8hardened38M16x1,5332.37426102319243515

11.42 €

1 4 Days Steel10-5.8hardened410M20x1,5332.88028122522303415

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form B
Colour Cap black grey RAL 7021

Tech Support