Indexing plungers Form C (K0338) (K0338.3516)

Indexing plungers Form C (K0338) K0338.3516

Product Details:

Manufacturer part number: K0338.3516

Brand: KIPP

Price: 27.28

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 16 mm

Surface finish body: hardened

Component colour: black grey RAL 7021

Size: 5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0338.3516

Part Number
K0338.3516
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Component colour Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

27.28 €

1 4 Days Steel16hardenedblack grey RAL 7021516M24x2403.296321828274620

Loading...

  1. 1

Basic information

Component material Thermoplastic Form C

This page is Indexing plungers Form C (K0338), part number K0338.3516.
You can find the detail information about specifications and dimensions on part number K0338.3516.

Variation of this product

Part Number
K0338.0310584
K0338.03206
K0338.0320684
K0338.351684
K0338.3903
K0338.390384
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Component colour Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

13.40 €

1 4 Days Stainless steel5hardenedred RAL 302015M10x1211.343.51771513125

15.82 €

1 4 Days Stainless steel6hardenedblack grey RAL 702126M12x1,5251.851.72081714146

15.82 €

1 4 Days Stainless steel6hardenedred RAL 302026M12x1,5251.851.72081714146

27.28 €

1 4 Days Steel16hardenedred RAL 3020516M24x2403.296321828274620

9.66 €

1 4 Days Steel3.5hardenedblack grey RAL 702193M6x0,75140.831.5125108104.5

9.66 €

1 4 Days Steel3.5hardenedred RAL 302093M6x0,75140.831.5125108104.5

Tech Support