Indexing plungers Form D (K0339) (K0339.04206)

Indexing plungers Form D (K0339) K0339.04206

Product Details:

Manufacturer part number: K0339.04206

Brand: KIPP

Price: 17.42

Delivery time: 4 Days


Technical Data:

Body Material: Stainless steel

Stroke S: 6 mm

Steel code: 1.4034

Grade: -

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0339.04206

Part Number
K0339.04206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

17.42 €

1 4 Days Stainless steel61.4034-hardened26M12x1,5251.856208171419146

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form D
Colour Cap black grey RAL 7021

This page is Indexing plungers Form D (K0339), part number K0339.04206.
You can find the detail information about specifications and dimensions on part number K0339.04206.

Variation of this product

Part Number
K0339.04105
K0339.04308
K0339.04410
K0339.14105
K0339.14206
K0339.14308
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

14.78 €

1 4 Days Stainless steel51.4034-hardened15M10x1211.347177151317125

22.59 €

1 4 Days Stainless steel81.4034-hardened38M16x1,5332.37426102319243515

24.21 €

1 4 Days Stainless steel101.4034-hardened410M20x1,5332.88028122522303415

14.78 €

1 4 Days Stainless steel51.4305-not hardened15M10x1211.347177151317125

17.42 €

1 4 Days Stainless steel61.4305-not hardened26M12x1,5251.856208171419146

22.59 €

1 4 Days Stainless steel81.4305-not hardened38M16x1,5332.37426102319243515

Tech Support