Indexing plungers Form D (K0747) (K0747.04004080)

Indexing plungers Form D (K0747) K0747.04004080

Product Details:

Manufacturer part number: K0747.04004080

Brand: KIPP

Price: 4.45

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 4 mm

Steel code: -

Size: 0

D: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0747.04004080

Part Number
K0747.04004080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Size D
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Tightening torque max.
(Nm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight
(kg)
PL Edelstahl RoHS

4.45 €

1 4 Days Steel4-04M8141361561381371260.008falsetrue

Loading...

  1. 1

Basic information

Surface finish body not hardened Component material Thermoplastic Component colour black grey RAL 7021
Form D Form-Type with locking slot, with locknut Version 1 with locking slot
Version 2 Eco Item Indexing Plungers Product type standard
Locknut with locknut

This page is Indexing plungers Form D (K0747), part number K0747.04004080.
You can find the detail information about specifications and dimensions on part number K0747.04004080.

Variation of this product

Part Number
K0747.04004060
K0747.04004061
K0747.04004081
K0747.04105080
K0747.04105081
K0747.04105100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Size D
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Tightening torque max.
(Nm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight
(kg)
PL Edelstahl RoHS

3.90 €

1 4 Days Steel41.430504M614136156136102126---

3.90 €

1 4 Days Steel4-04M6x0.75141361561361021260.005falsetrue

4.45 €

1 4 Days Steel4-04M8x1141361561381371260.008falsetrue

4.45 €

1 4 Days Steel51.430515M8141.340177158137126---

4.45 €

1 4 Days Steel5-15M8x1141.3401771581371260.009falsetrue

4.98 €

1 4 Days Steel5-15M10181.342.5177151017151260.015falsetrue

Tech Support