Indexing plungers Form F (K0341) (K0341.2004)

Indexing plungers Form F (K0341) K0341.2004

Product Details:

Manufacturer part number: K0341.2004

Brand: KIPP

Price: 7.51

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 4 mm

Steel code: -

Grade: 5.8

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0341.2004

Part Number
K0341.2004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

7.51 €

1 4 Days Steel4-5.8hardened04M8x1M31321567131013126

Loading...

  1. 1

Basic information

Form F

This page is Indexing plungers Form F (K0341), part number K0341.2004.
You can find the detail information about specifications and dimensions on part number K0341.2004.

Variation of this product

Part Number
K0341.02308
K0341.02410
K0341.02412
K0341.2105
K0341.2206
K0341.2308
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

19.81 €

1 4 Days Stainless steel81.4034-hardened38M16x1,5M82.3562610122319243515

29.75 €

1 4 Days Stainless steel101.4034-hardened410M20x1,5M82.8622812122522303415

32.74 €

1 4 Days Stainless steel121.4034-hardened412M20x1,5M82.8662814122522303915

7.19 €

1 4 Days Steel5-5.8hardened15M10x1M41.3371778151317125

7.97 €

1 4 Days Steel6-5.8hardened26M12x1,5M61.8422088171419146

10.45 €

1 4 Days Steel8-5.8hardened38M16x1,5M82.3562610122319243515

Tech Support