Indexing plungers Form R (K0342) (K0342.3004)

Indexing plungers Form R (K0342) K0342.3004

Product Details:

Manufacturer part number: K0342.3004

Brand: KIPP

Price: 5.45

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 4 mm

Steel code: -

Grade: 5.8

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0342.3004

Part Number
K0342.3004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D4
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L4
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

5.45 €

1 4 Days Steel4-5.8hardened04M8x1151401561310126

Loading...

  1. 1

Basic information

Form R

This page is Indexing plungers Form R (K0342), part number K0342.3004.
You can find the detail information about specifications and dimensions on part number K0342.3004.

Variation of this product

Part Number
K0342.03308
K0342.03410
K0342.13004
K0342.3105
K0342.3206
K0342.3308
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D4
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L4
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

13.23 €

1 4 Days Stainless steel81.4034-hardened38M16x1,5282.372261023193515

22.61 €

1 4 Days Stainless steel101.4034-hardened410M20x1,5282.878281225223415

8.86 €

1 4 Days Stainless steel41.4305-not hardened04M8x1151401561310126

5.19 €

1 4 Days Steel5-5.8hardened15M10x1231.3521771513125

5.74 €

1 4 Days Steel6-5.8hardened26M12x1,5231.8572081714146

7.42 €

1 4 Days Steel8-5.8hardened38M16x1,5282.372261023193515

Tech Support