Indexing plungers Form S (K0342) (K0342.4206)

Indexing plungers Form S (K0342) K0342.4206

Product Details:

Manufacturer part number: K0342.4206

Brand: KIPP

Price: 5.87

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 6 mm

Steel code: -

Grade: 5.8

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0342.4206

Part Number
K0342.4206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D4
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L4
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

5.87 €

1 4 Days Steel6-5.8hardened26M12x1,5231.857208171419146

Loading...

  1. 1

Basic information

Form S

This page is Indexing plungers Form S (K0342), part number K0342.4206.
You can find the detail information about specifications and dimensions on part number K0342.4206.

Variation of this product

Part Number
K0342.04206
K0342.04308
K0342.04410
K0342.14004
K0342.4308
K0342.4410
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D4
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L4
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

10.60 €

1 4 Days Stainless steel61.4034-hardened26M12x1,5231.857208171419146

14.16 €

1 4 Days Stainless steel81.4034-hardened38M16x1,5282.37226102319243515

23.39 €

1 4 Days Stainless steel101.4034-hardened410M20x1,5282.87828122522303415

9.48 €

1 4 Days Stainless steel41.4305-not hardened04M8x115140156131013126

7.66 €

1 4 Days Steel8-5.8hardened38M16x1,5282.37226102319243515

10.97 €

1 4 Days Steel10-5.8hardened410M20x1,5282.87828122522303415

Tech Support