Indexing plungers pneumatic (K1116) (K1116.01206010)

Indexing plungers pneumatic (K1116) K1116.01206010

Product Details:

Manufacturer part number: K1116.01206010

Brand: KIPP

Price: 74.72

Delivery time: 4 Days


Technical Data:

Body Material: Stainless steel

Stroke S: 10 mm

Steel code: 1.4034

Grade: A2

Component material: Stainless steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1116.01206010

Part Number
K1116.01206010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Component material Size D=pin diameter
(mm)
L=Length
(mm)
L1
(mm)
Piston force at 6 bar
(N)
Spring retraction force ca.
(N)

74.72 €

1 4 Days Stainless steel101.4034A2Stainless steel26807038.7-35.19.9-6

Loading...

  1. 1

Basic information

Surface finish body hardened D1=Thread M20x1,5 D2(mm) M5
L2(mm) 15 SW1(mm) 18 SW2(mm) 30
Operating pressure(bar) 2 - 6

This page is Indexing plungers pneumatic (K1116), part number K1116.01206010.
You can find the detail information about specifications and dimensions on part number K1116.01206010.

Variation of this product

Part Number
K1116.01206015
K1116.01308010
K1116.01308015
K1116.1206010
K1116.1206015
K1116.1308010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Component material Size D=pin diameter
(mm)
L=Length
(mm)
L1
(mm)
Piston force at 6 bar
(N)
Spring retraction force ca.
(N)

74.72 €

1 4 Days Stainless steel151.4034A2Stainless steel26927738.7-32.911.8-6

77.44 €

1 4 Days Stainless steel101.4034A2Stainless steel38776739.6-35.311.6-5.1

77.44 €

1 4 Days Stainless steel151.4034A2Stainless steel38897439.6-33.111.6-5.1

68.25 €

1 4 Days Steel10-04Steel26807038.7-35.19.9-6

68.25 €

1 4 Days Steel15-04Steel26927738.7-32.911.8-6

70.33 €

1 4 Days Steel10-04Steel38776739.6-35.311.6-5.1

Tech Support