Indexing plungers stainless steel Form A (K0632) (K0632.001206)

Indexing plungers stainless steel Form A (K0632) K0632.001206

Product Details:

Manufacturer part number: K0632.001206

Brand: KIPP

Price: 17.76

Delivery time: 4 Days


Technical Data:

Stroke S: 6 mm

Steel code: 1.4034

Surface finish body: hardened

Surface finish component: -

Size: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0632.001206

Part Number
K0632.001206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
Steel code Surface finish body Surface finish component Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight
(kg)
PL Edelstahl RoHS

17.76 €

1 4 Days 61.4034hardened-26M12x1.5251.8592081714146---

Loading...

  1. 1

Basic information

Body Material Stainless steel Component material Stainless steel Form A
Form-Type without locking slot, without locknut Version 1 without locking slot Item Indexing Plungers
Product type standard Locknut without locknut

This page is Indexing plungers stainless steel Form A (K0632), part number K0632.001206.
You can find the detail information about specifications and dimensions on part number K0632.001206.

Variation of this product

Part Number
K0632.001004
K0632.001105
K0632.001308
K0632.001410
K0632.001412
K0632.001516
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke S
(mm)
Steel code Surface finish body Surface finish component Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight
(kg)
PL Edelstahl RoHS

17.55 €

1 4 Days 41.4034hardened-04M8x1181431561310126---

15.03 €

1 4 Days 51.4034hardened-15M10x1211.3501771513125---

24.85 €

1 4 Days 81.4034hardened-38M16x1.5332.377261023193515---

29.54 €

1 4 Days 101.4034hardened-410M20x1.5332.883281225223415---

49.13 €

1 4 Days 121.4034hardened-412M20x1.5332.887281425223915---

55.83 €

1 4 Days 161.4034hardened-516M24x2403.2106321828274620---

Tech Support