Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0632.112206
Part Number
|
---|
K0632.112206 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke S (mm) | Steel code | Surface finish body | Size | D=pin diameter (mm) | D1=Thread | D2 (mm) | Fx30° (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | SW1 (mm) | SW2 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.89 € | 1 | 4 Days | 6 | 1.4305 | not hardened | 2 | 6 | M12x1,5 | 25 | 1.8 | 59 | 20 | 8 | 17 | 14 | 19 | 14 | 6 |
Loading...
Body Material | Stainless Steel | Component material | Stainless steel | Form | B |
---|
This page is Indexing plungers stainless steel Form B (K0632), part number K0632.112206.
You can find the detail information about specifications and dimensions on part number K0632.112206.
Configure
Basic Attributes
Type
Stroke S(mm)
Steel code
Surface finish body
Size
D=pin diameter(mm)
D1=Thread
D2(mm)
Fx30°(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
SW1(mm)
SW2(mm)
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0632.002308 |
K0632.002410 |
K0632.002412 |
K0632.112308 |
K0632.112410 |
K0632.112412 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke S (mm) | Steel code | Surface finish body | Size | D=pin diameter (mm) | D1=Thread | D2 (mm) | Fx30° (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | SW1 (mm) | SW2 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.21 € | 1 | 4 Days | 8 | 1.4034 | hardened | 3 | 8 | M16x1,5 | 33 | 2.3 | 77 | 26 | 10 | 23 | 19 | 24 | 35 | 15 | ||
32.40 € | 1 | 4 Days | 10 | 1.4034 | hardened | 4 | 10 | M20x1,5 | 33 | 2.8 | 83 | 28 | 12 | 25 | 22 | 30 | 34 | 15 | ||
50.88 € | 1 | 4 Days | 12 | 1.4034 | hardened | 4 | 12 | M20x1,5 | 33 | 2.8 | 87 | 28 | 14 | 25 | 22 | 30 | 39 | 15 | ||
25.21 € | 1 | 4 Days | 8 | 1.4305 | not hardened | 3 | 8 | M16x1,5 | 33 | 2.3 | 77 | 26 | 10 | 23 | 19 | 24 | 35 | 15 | ||
32.40 € | 1 | 4 Days | 10 | 1.4305 | not hardened | 4 | 10 | M20x1,5 | 33 | 2.8 | 83 | 28 | 12 | 25 | 22 | 30 | 34 | 15 | ||
50.88 € | 1 | 4 Days | 12 | 1.4305 | not hardened | 4 | 12 | M20x1,5 | 33 | 2.8 | 87 | 28 | 14 | 25 | 22 | 30 | 39 | 15 |