Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0632.003004
Part Number
|
---|
K0632.003004 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke S (mm) | Steel code | Surface finish body | Size | D=pin diameter (mm) | D1=Thread | D2 (mm) | Fx30° (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | SW1 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.11 € | 1 | 4 Days | 4 | 1.4034 | hardened | 0 | 4 | M8x1 | 18 | 1 | 38.5 | 15 | 6 | 13 | 10 | 12 | 6 |
Loading...
Body Material | Stainless Steel | Component material | Stainless steel | Form | C |
---|
Configure
Basic Attributes
Type
Stroke S(mm)
Steel code
Surface finish body
Size
D=pin diameter(mm)
D1=Thread
D2(mm)
Fx30°(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
SW1(mm)
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes