Indexing plungers stainless steel Form D (K0632) (K0632.004206)

Indexing plungers stainless steel Form D (K0632) K0632.004206

Product Details:

Manufacturer part number: K0632.004206

Brand: KIPP

Price: 25.10

Delivery time: 4 Days


Technical Data:

Stroke S: 6 mm

Steel code: 1.4034

Surface finish body: hardened

Size: 2

D=pin diameter: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0632.004206

Part Number
K0632.004206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
Steel code Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Surface finish component Weight
(kg)
PL Edelstahl RoHS

25.10 €

1 4 Days 61.4034hardened26M12x1.5251.851.7208171419146----

Loading...

  1. 1

Basic information

Body Material Stainless steel Component material Stainless steel Form D
Form-Type with locking slot, with locknut Version 1 with locking slot Item Indexing Plungers
Product type standard Locknut with locknut

This page is Indexing plungers stainless steel Form D (K0632), part number K0632.004206.
You can find the detail information about specifications and dimensions on part number K0632.004206.

Variation of this product

Part Number
K0632.004004
K0632.004105
K0632.004308
K0632.004410
K0632.004412
K0632.004516
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke S
(mm)
Steel code Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Surface finish component Weight
(kg)
PL Edelstahl RoHS

22.38 €

1 4 Days 41.4034hardened04M8x118138.5156131013126----

21.26 €

1 4 Days 51.4034hardened15M10x1211.343.5177151317125----

34.20 €

1 4 Days 81.4034hardened38M16x1.5332.36826102319243515----

44.38 €

1 4 Days 101.4034hardened410M20x1.5332.87428122522303415----

69.68 €

1 4 Days 121.4034hardened412M20x1.5332.87828142522303915----

79.18 €

1 4 Days 161.4034hardened516M24x2403.29632182827364620----

Tech Support