Indexing plungers stainless steel without collar Form G (K0634) (K0634.001105)

Indexing plungers stainless steel without collar Form G (K0634) K0634.001105

Product Details:

Manufacturer part number: K0634.001105

Brand: KIPP

Price: 13.71

Delivery time: 4 Days


Technical Data:

Stroke S: 5 mm

Steel code: 1.4034

Surface finish body: hardened

Size: 1

D=pin diameter: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0634.001105

Part Number
K0634.001105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
Steel code Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

13.71 €

1 4 Days 51.4034hardened15M10x1211.350242103094-91125

Loading...

  1. 1

Basic information

Body Material Stainless steel Component material Stainless steel Form G

This page is Indexing plungers stainless steel without collar Form G (K0634), part number K0634.001105.
You can find the detail information about specifications and dimensions on part number K0634.001105.

Variation of this product

Part Number
K0634.001004
K0634.001206
K0634.001308
K0634.001410
K0634.001412
K0634.001516
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke S
(mm)
Steel code Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

15.99 €

1 4 Days 41.4034hardened04M8x118143211803094-90126

15.23 €

1 4 Days 61.4034hardened26M12x1,5251.859282503094-92146

20.04 €

1 4 Days 81.4034hardened38M16x1,5332.377363303094-933515

27.28 €

1 4 Days 101.4034hardened410M20x1,5332.883403303094-943415

29.98 €

1 4 Days 121.4034hardened412M20x1,5332.887423303094-943915

37.86 €

1 4 Days 161.4034hardened516M24x2403.2106504003094-954620

Tech Support