Indexing plungers stainless steel without collar Form H (K0344) (K0344.2206)

Indexing plungers stainless steel without collar Form H (K0344) K0344.2206

Product Details:

Manufacturer part number: K0344.2206

Brand: KIPP

Price: 6.42

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 6 mm

Steel code: -

Grade: 5.8

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0344.2206

Part Number
K0344.2206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Version 2 Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

6.42 €

1 4 Days Steel6-5.8hardenedhardened26M12x1,5251.85628221903094-92146

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form H

This page is Indexing plungers stainless steel without collar Form H (K0344), part number K0344.2206.
You can find the detail information about specifications and dimensions on part number K0344.2206.

Variation of this product

Part Number
K0344.02308
K0344.02410
K0344.12105
K0344.12206
K0344.2308
K0344.2410
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Version 2 Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

14.69 €

1 4 Days Stainless steel81.4034-hardenedhardened38M16x1,5332.37436302403094-933515

21.49 €

1 4 Days Stainless steel101.4034-hardenedhardened410M20x1,5332.88040303003094-943415

10.93 €

1 4 Days Stainless steel51.4305-not hardenednot hardened15M10x1211.34724181703094-91125

12.40 €

1 4 Days Stainless steel61.4305-not hardenednot hardened26M12x1,5251.85628221903094-92146

7.81 €

1 4 Days Steel8-5.8hardenedhardened38M16x1,5332.37436302403094-933515

11.57 €

1 4 Days Steel10-5.8hardenedhardened410M20x1,5332.88040303003094-943415

Tech Support