Indexing plungers steel or stainless steel with status sensor, hardwired, Form A (K1744)

Indexing plungers steel or stainless steel with status sensor, hardwired, Form A (K1744)
· electronic status monitoring

· No interfering edges

· short switching distance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1744.011051
K1744.012061
K1744.013081
K1744.014101
K1744.014121
K1744.11051
K1744.111051
K1744.112061
K1744.113081
K1744.114101
K1744.114121
K1744.12061
K1744.13081
K1744.14101
K1744.14121
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

93.81 €

1 4 Days Stainless steel5hardened15M10x1251.3511771513125

95.14 €

1 4 Days Stainless steel6hardened26M12x1,5251.8562081714146

99.12 €

1 4 Days Stainless steel8hardened38M16x1,5332.374261023193515

101.79 €

1 4 Days Stainless steel10hardened410M20x1,5332.880281225223415

104.45 €

1 4 Days Stainless steel12hardened412M20x1,5332.884281425223915

89.83 €

1 4 Days Steel5hardened15M10x1251.3511771513125

93.81 €

1 4 Days Stainless steel5not hardened15M10x1251.3511771513125

95.14 €

1 4 Days Stainless steel6not hardened26M12x1,5251.8562081714146

99.12 €

1 4 Days Stainless steel8not hardened38M16x1,5332.374261023193515

101.79 €

1 4 Days Stainless steel10not hardened410M20x1,5332.880281225223415

104.45 €

1 4 Days Stainless steel12not hardened412M20x1,5332.884281425223915

91.15 €

1 4 Days Steel6hardened26M12x1,5251.8562081714146

92.47 €

1 4 Days Steel8hardened38M16x1,5332.374261023193515

96.47 €

1 4 Days Steel10hardened410M20x1,5332.880281225223415

99.12 €

1 4 Days Steel12hardened412M20x1,5332.884281425223915

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form A
Form-Type without locking slot, without locknut Locknut without locknut Connection type PVC cable
D3(mm) 2.4 P=cable length(mm) 2000

Tech Support