Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1744.022061
Part Number
|
---|
K1744.022061 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body Material | Stroke S (mm) | Surface finish body | Size | D=pin diameter (mm) | D1=Thread | D2 (mm) | Fx30° (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | SW1 (mm) | SW2 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
95.14 € | 1 | 4 Days | Stainless Steel | 6 | hardened | 2 | 6 | M12x1,5 | 25 | 1.8 | 56 | 20 | 8 | 17 | 14 | 19 | 14 | 6 |
Loading...
Component material | Thermoplastic | Component colour | black grey RAL 7021 | Form | B |
---|---|---|---|---|---|
Form-Type | without locking slot, with locknut | Locknut | with locknut | Connection type | PVC cable |
D3(mm) | 2.4 | P=cable length(mm) | 2000 |
This page is Indexing plungers steel or stainless steel with status sensor, hardwired, Form B (K1744), part number K1744.022061.
You can find the detail information about specifications and dimensions on part number K1744.022061.
Configure
Basic Attributes
Type
Body Material
Stroke S(mm)
Surface finish body
Size
D=pin diameter(mm)
D1=Thread
D2(mm)
Fx30°(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
SW1(mm)
SW2(mm)
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1744.021051 |
K1744.023081 |
K1744.024101 |
K1744.024121 |
K1744.121051 |
K1744.122061 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Body Material | Stroke S (mm) | Surface finish body | Size | D=pin diameter (mm) | D1=Thread | D2 (mm) | Fx30° (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | SW1 (mm) | SW2 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
93.81 € | 1 | 4 Days | Stainless Steel | 5 | hardened | 1 | 5 | M10x1 | 25 | 1.3 | 51 | 17 | 7 | 15 | 13 | 17 | 12 | 5 | ||
99.12 € | 1 | 4 Days | Stainless Steel | 8 | hardened | 3 | 8 | M16x1,5 | 33 | 2.3 | 74 | 26 | 10 | 23 | 19 | 24 | 35 | 15 | ||
101.79 € | 1 | 4 Days | Stainless Steel | 10 | hardened | 4 | 10 | M20x1,5 | 33 | 2.8 | 80 | 28 | 12 | 25 | 22 | 30 | 34 | 15 | ||
104.45 € | 1 | 4 Days | Stainless Steel | 12 | hardened | 4 | 12 | M20x1,5 | 33 | 2.8 | 84 | 28 | 14 | 25 | 22 | 30 | 39 | 15 | ||
93.81 € | 1 | 4 Days | Stainless Steel | 5 | not hardened | 1 | 5 | M10x1 | 25 | 1.3 | 51 | 17 | 7 | 15 | 13 | 17 | 12 | 5 | ||
95.14 € | 1 | 4 Days | Stainless Steel | 6 | not hardened | 2 | 6 | M12x1,5 | 25 | 1.8 | 56 | 20 | 8 | 17 | 14 | 19 | 14 | 6 |