Indexing plungers steel or stainless steel with status sensor, hardwired, Form C (K1744) (K1744.31051)

Indexing plungers steel or stainless steel with status sensor, hardwired, Form C (K1744) K1744.31051

Product Details:

Manufacturer part number: K1744.31051

Brand: KIPP

Price: 91.82

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 5 mm

Surface finish body: hardened

Size: 1

D=pin diameter: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1744.31051

Part Number
K1744.31051
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

91.82 €

1 4 Days Steel5hardened15M10x1251.3511771513125

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form C
Form-Type with locking slot, without locknut Locknut without locknut Connection type PVC cable
D3(mm) 2.4 P=cable length(mm) 2000

This page is Indexing plungers steel or stainless steel with status sensor, hardwired, Form C (K1744), part number K1744.31051.
You can find the detail information about specifications and dimensions on part number K1744.31051.

Variation of this product

Part Number
K1744.034101
K1744.034121
K1744.131051
K1744.32061
K1744.33081
K1744.34101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

103.78 €

1 4 Days Stainless steel10hardened410M20x1,5332.880281225223415

106.44 €

1 4 Days Stainless steel12hardened412M20x1,5332.884281425223915

95.81 €

1 4 Days Stainless steel5not hardened15M10x1251.3511771513125

93.14 €

1 4 Days Steel6hardened26M12x1,5251.8562081714146

94.47 €

1 4 Days Steel8hardened38M16x1,5332.374261023193515

98.46 €

1 4 Days Steel10hardened410M20x1,5332.880281225223415

Tech Support