Indexing plungers steel or stainless steel with status sensor, hardwired, Form D (K1744) (K1744.043081)

Indexing plungers steel or stainless steel with status sensor, hardwired, Form D (K1744) K1744.043081

Product Details:

Manufacturer part number: K1744.043081

Brand: KIPP

Price: 101.12

Delivery time: 4 Days


Technical Data:

Body Material: Stainless steel

Stroke S: 8 mm

Surface finish body: hardened

Size: 3

D=pin diameter: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1744.043081

Part Number
K1744.043081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

101.12 €

1 4 Days Stainless steel8hardened38M16x1,5332.37426102319243515

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form D
Form-Type with locking slot, with locknut Locknut with locknut Connection type PVC cable
D3(mm) 2.4 P=cable length(mm) 2000

This page is Indexing plungers steel or stainless steel with status sensor, hardwired, Form D (K1744), part number K1744.043081.
You can find the detail information about specifications and dimensions on part number K1744.043081.

Variation of this product

Part Number
K1744.041051
K1744.042061
K1744.044101
K1744.044121
K1744.141051
K1744.142061
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

95.81 €

1 4 Days Stainless steel5hardened15M10x1251.351177151317125

97.13 €

1 4 Days Stainless steel6hardened26M12x1,5251.856208171419146

103.78 €

1 4 Days Stainless steel10hardened410M20x1,5332.88028122522303415

106.44 €

1 4 Days Stainless steel12hardened412M20x1,5332.88428142522303915

95.81 €

1 4 Days Stainless steel5not hardened15M10x1251.351177151317125

97.13 €

1 4 Days Stainless steel6not hardened26M12x1,5251.856208171419146

Tech Support