Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1698.1320802
Part Number
|
---|
K1698.1320802 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke S (mm) | Surface finish body | Component colour | Size | D=pin diameter (mm) | D1=Thread | D3 (mm) | Fx30° (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | Spring force final pressure F2 approx. (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.48 € | 1 | 4 Days | 8 | not hardened | blue | 2 | 8 | M12 | 26.6 | 2.3 | 69.5 | 13 | 16 | 62 |
Loading...
Body Material | Stainless Steel | Steel code | 1.4404 | Component material | Stainless steel |
---|---|---|---|---|---|
Form | C | Form-Type | with locking slot | D2(mm) | 33 |
L3(mm) | 1.5 | SW1(mm) | 12 | Spring force initial pressure F1 approx.(N) | 40 |
This page is Indexing plungers with collar for Hygienic USIT seal and shim washers, Form C, with locking slot (K1698), part number K1698.1320802.
You can find the detail information about specifications and dimensions on part number K1698.1320802.
Configure
Basic Attributes
Type
Stroke S(mm)
Surface finish body
Component colour
Size
D=pin diameter(mm)
D1=Thread
D3(mm)
Fx30°(mm)
L=Length(mm)
L1(mm)
L2(mm)
Spring force final pressure F2 approx.(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1698.0310611 |
K1698.0310612 |
K1698.0320801 |
K1698.0320802 |
K1698.1320811 |
K1698.1320812 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke S (mm) | Surface finish body | Component colour | Size | D=pin diameter (mm) | D1=Thread | D3 (mm) | Fx30° (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | Spring force final pressure F2 approx. (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.20 € | 1 | 4 Days | 6 | hardened | black | 1 | 6 | M10x1 | 22.3 | 1.8 | 63.5 | 11 | 14 | 45 | ||
70.30 € | 1 | 4 Days | 6 | hardened | blue | 1 | 6 | M10x1 | 22.3 | 1.8 | 63.5 | 11 | 14 | 45 | ||
63.97 € | 1 | 4 Days | 8 | hardened | black | 2 | 8 | M12 | 26.6 | 2.3 | 69.5 | 13 | 16 | 62 | ||
79.49 € | 1 | 4 Days | 8 | hardened | blue | 2 | 8 | M12 | 26.6 | 2.3 | 69.5 | 13 | 16 | 62 | ||
61.10 € | 1 | 4 Days | 8 | not hardened | black | 2 | 8 | M12x1,5 | 26.6 | 2.3 | 69.5 | 13 | 16 | 62 | ||
76.48 € | 1 | 4 Days | 8 | not hardened | blue | 2 | 8 | M12x1,5 | 26.6 | 2.3 | 69.5 | 13 | 16 | 62 |