Indexing plungers with extended locking pin Form A (K0630) (K0630.21903)

Indexing plungers with extended locking pin Form A (K0630) K0630.21903

Product Details:

Manufacturer part number: K0630.21903

Brand: KIPP

Price: 8.05

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 5 mm

Steel code: -

Grade: 5.8

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0630.21903

Part Number
K0630.21903
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

8.05 €

1 4 Days Steel5-5.8hardened93M6x0,75140.833125108124.5

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form A

This page is Indexing plungers with extended locking pin Form A (K0630), part number K0630.21903.
You can find the detail information about specifications and dimensions on part number K0630.21903.

Variation of this product

Part Number
K0630.201004
K0630.201105
K0630.201206
K0630.201308
K0630.201410
K0630.201412
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

11.20 €

1 4 Days Stainless steel61.4034-hardened04M8x118140.51561310156

12.52 €

1 4 Days Stainless steel81.4034-hardened15M10x1211.346.51771513165

14.77 €

1 4 Days Stainless steel91.4034-hardened26M12x1,5251.854.72081714186

19.63 €

1 4 Days Stainless steel121.4034-hardened38M16x1,5332.372261023194515

20.09 €

1 4 Days Stainless steel151.4034-hardened410M20x1,5332.879281225224315

29.47 €

1 4 Days Stainless steel181.4034-hardened412M20x1,5332.884281425225115

Tech Support