Indexing plungers with extended locking pin Form C (K0630) (K0630.23105)

Indexing plungers with extended locking pin Form C (K0630) K0630.23105

Product Details:

Manufacturer part number: K0630.23105

Brand: KIPP

Price: 9.67

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 8 mm

Steel code: -

Grade: 5.8

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0630.23105

Part Number
K0630.23105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

9.67 €

1 4 Days Steel8-5.8hardened15M10x1211.349.517101513165

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form C

This page is Indexing plungers with extended locking pin Form C (K0630), part number K0630.23105.
You can find the detail information about specifications and dimensions on part number K0630.23105.

Variation of this product

Part Number
K0630.203308
K0630.213105
K0630.213206
K0630.213308
K0630.23206
K0630.23308
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

22.57 €

1 4 Days Stainless steel121.4034-hardened38M16x1,5332.376261423194515

14.08 €

1 4 Days Stainless steel81.4305-not hardened15M10x1211.349.517101513165

16.65 €

1 4 Days Stainless steel91.4305-not hardened26M12x1,5251.857.720111714186

22.57 €

1 4 Days Stainless steel121.4305-not hardened38M16x1,5332.376261423194515

10.73 €

1 4 Days Steel9-5.8hardened26M12x1,5251.857.720111714186

12.85 €

1 4 Days Steel12-5.8hardened38M16x1,5332.376261423194515

Tech Support