Indexing plungers with extended locking pin Form D (K0630) (K0630.24308)

Indexing plungers with extended locking pin Form D (K0630) K0630.24308

Product Details:

Manufacturer part number: K0630.24308

Brand: KIPP

Price: 13.26

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 12 mm

Steel code: -

Grade: 5.8

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0630.24308

Part Number
K0630.24308
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

13.26 €

1 4 Days Steel12-5.8hardened38M16x1,5332.37626142319244515

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form D

This page is Indexing plungers with extended locking pin Form D (K0630), part number K0630.24308.
You can find the detail information about specifications and dimensions on part number K0630.24308.

Variation of this product

Part Number
K0630.204105
K0630.204206
K0630.204308
K0630.214105
K0630.214206
K0630.214308
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

14.90 €

1 4 Days Stainless steel81.4034-hardened15M10x1211.349.51710151317165

17.55 €

1 4 Days Stainless steel91.4034-hardened26M12x1,5251.857.72011171419186

23.94 €

1 4 Days Stainless steel121.4034-hardened38M16x1,5332.37626142319244515

14.90 €

1 4 Days Stainless steel81.4305-not hardened15M10x1211.349.51710151317165

17.55 €

1 4 Days Stainless steel91.4305-not hardened26M12x1,5251.857.72011171419186

23.94 €

1 4 Days Stainless steel121.4305-not hardened38M16x1,5332.37626142319244515

Tech Support