Indexing plungers with five lobe grip (K0245) (K0245.1105)

Indexing plungers with five lobe grip (K0245) K0245.1105

Product Details:

Manufacturer part number: K0245.1105

Brand: KIPP

Price: 8.92

Delivery time: 4 Days


Technical Data:

Stroke S: 5 mm

Colour Cap: black grey RAL 7021

Size: 1

D=pin diameter: 5 mm

D1=Thread: M10x1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0245.1105

Part Number
K0245.1105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
Colour Cap Size D=pin diameter
(mm)
D1=Thread D2
(mm)
D3
(mm)
D4
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
L1=thread length
(mm)
SW
(mm)

8.92 €

1 4 Days 5black grey RAL 702115M10x15022.228.217.811.552.81313

Loading...

  1. 1

Basic information

Body Material Others Main material Thermoplastic Main colour black grey RAL 7021
Component material Steel Surface finish component hardened, ground and black oxidised

This page is Indexing plungers with five lobe grip (K0245), part number K0245.1105.
You can find the detail information about specifications and dimensions on part number K0245.1105.

Variation of this product

Part Number
K0245.11055
K0245.11056
K0245.11057
K0245.1206
K0245.12065
K0245.12066
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke S
(mm)
Colour Cap Size D=pin diameter
(mm)
D1=Thread D2
(mm)
D3
(mm)
D4
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
L1=thread length
(mm)
SW
(mm)

8.92 €

1 4 Days 5light grey RAL 703515M10x15022.228.217.811.552.81313

8.92 €

1 4 Days 5traffic red RAL 302015M10x15022.228.217.811.552.81313

8.92 €

1 4 Days 5rape yellow RAL 102115M10x15022.228.217.811.552.81313

9.89 €

1 4 Days 6black grey RAL 702126M12x1,55022.228.217.811.557.81714

9.89 €

1 4 Days 6light grey RAL 703526M12x1,55022.228.217.811.557.81714

9.89 €

1 4 Days 6traffic red RAL 302026M12x1,55022.228.217.811.557.81714

Tech Support