Indexing plungers with grip Form A and C (K0348)

Indexing plungers with grip Form A and C (K0348)
· Can be used for all types of locking and fixating

· The lock is released by turning the grip 180°

· Indexing notch for holding the position

· Indexing pin hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0348.040410
K0348.0404101
K0348.040510
K0348.040512
K0348.0405101
K0348.0405121
K0348.040610
K0348.040612
K0348.040616
K0348.0406101
K0348.0406121
K0348.0406161
K0348.040812
K0348.040816
K0348.040820
K0348.0408121
K0348.0408161
K0348.0408201
K0348.041016
K0348.041020
K0348.0410161
K0348.0410201
K0348.041220
K0348.0412201
K0348.060410
K0348.0604101
K0348.060510
K0348.060512
K0348.0605101
K0348.0605121
K0348.060610
K0348.060612
K0348.060616
K0348.0606101
K0348.0606121
K0348.0606161
K0348.060812
K0348.060816
K0348.060820
K0348.0608121
K0348.0608161
K0348.0608201
K0348.061016
K0348.061020
K0348.0610161
K0348.0610201
K0348.061220
K0348.0612201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

12.13 €

1 4 Days A934M101016382520148

12.13 €

1 4 Days A934M10x11016382520148

12.13 €

1 4 Days A935M10101.36382520148

12.32 €

1 4 Days A10.83.65M12121.3846.83025158

12.13 €

1 4 Days A935M10x1101.36382520148

12.32 €

1 4 Days A10.83.65M12x1,5121.3846.83025158

12.13 €

1 4 Days A936M10101.86382520148

12.32 €

1 4 Days A10.83.66M12121.8846.83025158

14.78 €

1 4 Days A14.44.86M16161.81060.440323515

12.13 €

1 4 Days A936M10x1101.86382520148

12.32 €

1 4 Days A10.83.66M12x1,5121.8846.83025158

14.78 €

1 4 Days A14.44.86M16x1,5161.81060.440323515

12.32 €

1 4 Days A10.83.68M12122.3846.83025158

14.78 €

1 4 Days A14.44.88M16162.31060.440323515

16.43 €

1 4 Days A1868M20202.3127050356020

12.32 €

1 4 Days A10.83.68M12x1,5122.3846.83025158

14.78 €

1 4 Days A14.44.88M16x1,5162.31060.440323515

16.43 €

1 4 Days A1868M20x1,5202.3127050356020

14.78 €

1 4 Days A14.44.810M16162.81060.440323515

16.43 €

1 4 Days A18610M20202.8127050356020

14.78 €

1 4 Days A14.44.810M16x1,5162.81060.440323515

16.43 €

1 4 Days A18610M20x1,5202.8127050356020

16.43 €

1 4 Days A18612M20203127050356020

16.43 €

1 4 Days A18612M20x1,5203127050356020

12.62 €

1 4 Days C934M101016382520148

12.62 €

1 4 Days C934M10x11016382520148

12.62 €

1 4 Days C935M10101.36382520148

12.88 €

1 4 Days C10.83.65M12121.3846.83025158

12.62 €

1 4 Days C935M10x1101.36382520148

12.88 €

1 4 Days C10.83.65M12x1,5121.3846.83025158

12.62 €

1 4 Days C936M10101.86382520148

12.88 €

1 4 Days C10.83.66M12121.8846.83025158

15.40 €

1 4 Days C14.44.86M16161.81060.440323515

12.62 €

1 4 Days C936M10x1101.86382520148

12.88 €

1 4 Days C10.83.66M12x1,5121.8846.83025158

15.40 €

1 4 Days C14.44.86M16x1,5161.81060.440323515

12.88 €

1 4 Days C10.83.68M12122.3846.83025158

15.40 €

1 4 Days C14.44.88M16162.31060.440323515

17.45 €

1 4 Days C1868M20202.3127050356020

12.88 €

1 4 Days C10.83.68M12x1,5122.3846.83025158

15.40 €

1 4 Days C14.44.88M16x1,5162.31060.440323515

17.45 €

1 4 Days C1868M20x1,5202.3127050356020

15.40 €

1 4 Days C14.44.810M16162.81060.440323515

17.45 €

1 4 Days C18610M20202.8127050356020

15.40 €

1 4 Days C14.44.810M16x1,5162.81060.440323515

17.45 €

1 4 Days C18610M20x1,5202.8127050356020

17.45 €

1 4 Days C18612M20203127050356020

17.45 €

1 4 Days C18612M20x1,5203127050356020

Loading...

  1. 1

Basic information

Body Material Steel

Tech Support