Indexing plungers with grip Form B and D (K0348) (K0348.070610)

Indexing plungers with grip Form B and D (K0348) K0348.070610

Product Details:

Manufacturer part number: K0348.070610

Brand: KIPP

Price: 12.70

Delivery time: 4 Days


Technical Data:

Form: D

B: 9 mm

B1: 3 mm

D=locking pin diameter: 6 mm

D1=Thread: M10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0348.070610

Part Number
K0348.070610
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
SW
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

12.70 €

1 4 Days D936M10101.8638252017148

Loading...

  1. 1

Basic information

Body Material Steel

This page is Indexing plungers with grip Form B and D (K0348), part number K0348.070610.
You can find the detail information about specifications and dimensions on part number K0348.070610.

Variation of this product

Part Number
K0348.0505101
K0348.050512
K0348.0505121
K0348.0706101
K0348.070612
K0348.0706121
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
SW
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

12.26 €

1 4 Days B935M10x1101.3638252017148

12.41 €

1 4 Days B10.83.65M12121.3846.8302519158

12.41 €

1 4 Days B10.83.65M12x1,5121.3846.8302519158

12.70 €

1 4 Days D936M10x1101.8638252017148

12.97 €

1 4 Days D10.83.66M12121.8846.8302519158

12.97 €

1 4 Days D10.83.66M12x1,5121.8846.8302519158

Tech Support