Indexing plungers with grip stainless steel Form A (K0637) (K0637.1040812)

Indexing plungers with grip stainless steel Form A (K0637) K0637.1040812

Product Details:

Manufacturer part number: K0637.1040812

Brand: KIPP

Price: 16.54

Delivery time: 4 Days


Technical Data:

B: 10.8 mm

B1: 3.6 mm

D=locking pin diameter: 8 mm

D1=Thread: M12

D2: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0637.1040812

Part Number
K0637.1040812
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

16.54 €

1 4 Days 10.83.68M12122.3846.83025158

Loading...

  1. 1

Basic information

Body Material Stainless steel Form A

This page is Indexing plungers with grip stainless steel Form A (K0637), part number K0637.1040812.
You can find the detail information about specifications and dimensions on part number K0637.1040812.

Variation of this product

Part Number
K0637.10405101
K0637.1040512
K0637.10405121
K0637.10408121
K0637.1040816
K0637.10408161
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

15.15 €

1 4 Days 935M10x1101.36382520148

16.54 €

1 4 Days 10.83.65M12121.3846.83025158

16.54 €

1 4 Days 10.83.65M12x1,5121.3846.83025158

16.54 €

1 4 Days 10.83.68M12x1,5122.3846.83025158

18.19 €

1 4 Days 14.44.88M16162.31060.440323515

18.19 €

1 4 Days 14.44.88M16x1,5162.31060.440323515

Tech Support