Indexing plungers with lock, Form A (K1213) (K1213.14101)

Indexing plungers with lock, Form A (K1213) K1213.14101

Product Details:

Manufacturer part number: K1213.14101

Brand: KIPP

Price: 16.48

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 10 mm

Steel code: -

Surface finish body: hardened

Size: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1213.14101

Part Number
K1213.14101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Return force
(N)

16.48 €

1 4 Days Steel10-hardened410M20x1,5332.882281225223-23

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form A

This page is Indexing plungers with lock, Form A (K1213), part number K1213.14101.
You can find the detail information about specifications and dimensions on part number K1213.14101.

Variation of this product

Part Number
K1213.11051
K1213.111051
K1213.112061
K1213.113081
K1213.114101
K1213.12061
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Return force
(N)

15.07 €

1 4 Days Steel5-hardened15M10x1251.350.517715138-12

20.10 €

1 4 Days Stainless steel51.4305not hardened15M10x1251.350.517715138-12

20.10 €

1 4 Days Stainless steel61.4305not hardened26M12x1,5251.855.520817144-12

21.71 €

1 4 Days Stainless steel81.4305not hardened38M16x1,5332.3762610231910-20

23.02 €

1 4 Days Stainless steel101.4305not hardened410M20x1,5332.882281225223-23

15.07 €

1 4 Days Steel6-hardened26M12x1,5251.855.520817144-12

Tech Support