Indexing plungers with lock, Form B (K1213) (K1213.21051)

Indexing plungers with lock, Form B (K1213) K1213.21051

Product Details:

Manufacturer part number: K1213.21051

Brand: KIPP

Price: 15.63

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 5 mm

Steel code: -

Surface finish body: hardened

Size: 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1213.21051

Part Number
K1213.21051
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Return force
(N)

15.63 €

1 4 Days Steel5-hardened15M10x1251.350.51771513178-12

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form B

This page is Indexing plungers with lock, Form B (K1213), part number K1213.21051.
You can find the detail information about specifications and dimensions on part number K1213.21051.

Variation of this product

Part Number
K1213.122061
K1213.123081
K1213.124101
K1213.22061
K1213.23081
K1213.24101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Return force
(N)

20.68 €

1 4 Days Stainless steel61.4305not hardened26M12x1,5251.855.52081714194-12

22.29 €

1 4 Days Stainless steel81.4305not hardened38M16x1,5332.376261023192410-20

23.56 €

1 4 Days Stainless steel101.4305not hardened410M20x1,5332.88228122522303-23

15.63 €

1 4 Days Steel6-hardened26M12x1,5251.855.52081714194-12

16.46 €

1 4 Days Steel8-hardened38M16x1,5332.376261023192410-20

17.05 €

1 4 Days Steel10-hardened410M20x1,5332.88228122522303-23

Tech Support