Indexing plungers with locked mark, Form B (K1149) (K1149.72105)

Indexing plungers with locked mark, Form B (K1149) K1149.72105

Product Details:

Manufacturer part number: K1149.72105

Brand: KIPP

Price: 12.03

Delivery time: 4 Days


Technical Data:

Stroke S: 5 mm

Size: 1

D=pin diameter: 5 mm

D1=Thread: M10x1

D2: 21 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1149.72105

Part Number
K1149.72105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

12.03 €

1 4 Days 515M10x1211.343.5177151317125

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body hardened Component material Thermoplastic
Form B

This page is Indexing plungers with locked mark, Form B (K1149), part number K1149.72105.
You can find the detail information about specifications and dimensions on part number K1149.72105.

Variation of this product

Part Number
K1149.72206
K1149.72308
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke S
(mm)
Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

13.44 €

1 4 Days 626M12x1,5251.851.7208171419146

16.03 €

1 4 Days 838M16x1,5332.36826102319243515

Tech Support