Indexing plungers with rotation lock and lead-in chamfer, Form A (K1300) (K1300.12060)

Indexing plungers with rotation lock and lead-in chamfer, Form A (K1300) K1300.12060

Product Details:

Manufacturer part number: K1300.12060

Brand: KIPP

Price: 10.87

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 4 mm

Steel code: -

Grade: 5.8

Main colour: black oxidised


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1300.12060

Part Number
K1300.12060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Main colour Size D=locking pin diameter
(mm)
D1=Thread D2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

10.87 €

1 4 Days Steel4-5.8black oxidised26M122549.72081714148

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form A

This page is Indexing plungers with rotation lock and lead-in chamfer, Form A (K1300), part number K1300.12060.
You can find the detail information about specifications and dimensions on part number K1300.12060.

Variation of this product

Part Number
K1300.012061
K1300.013080
K1300.013081
K1300.12061
K1300.13080
K1300.13081
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Main colour Size D=locking pin diameter
(mm)
D1=Thread D2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

18.80 €

1 4 Days Stainless steel41.4034-bright26M12x1,52549.72081714148

24.94 €

1 4 Days Stainless steel61.4034-bright38M163366261023193520

24.94 €

1 4 Days Stainless steel61.4034-bright38M16x1,53366261023193520

10.87 €

1 4 Days Steel4-5.8black oxidised26M12x1,52549.72081714148

13.98 €

1 4 Days Steel6-5.8black oxidised38M163366261023193520

13.98 €

1 4 Days Steel6-5.8black oxidised38M16x1,53366261023193520

Tech Support