Indexing plungers with T-grip, without locking slot, with locknut, Form B (K1124)

Indexing plungers with T-grip, without locking slot, with locknut, Form B (K1124)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Ergonomic grip

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1124.06206
K1124.0620684
K1124.06308
K1124.0630884
K1124.06410
K1124.0641084
K1124.6206
K1124.620684
K1124.6308
K1124.630884
K1124.6410
K1124.641084
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Component colour Size A
(mm)
B
(mm)
D=pin diameter
(mm)
D1=Thread Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

14.24 €

1 4 Days Stainless Steel61.4034black grey RAL 702125015.56M12x1,51.858208171419146

14.24 €

1 4 Days Stainless Steel61.4034red25015.56M12x1,51.858208171419146

19.00 €

1 4 Days Stainless Steel81.4034black grey RAL 7021360188M16x1,52.37726102319243515

19.00 €

1 4 Days Stainless Steel81.4034red360188M16x1,52.37726102319243515

25.12 €

1 4 Days Stainless Steel101.4034black grey RAL 70214721910M20x1,52.88428122522303415

25.12 €

1 4 Days Stainless Steel101.4034red4721910M20x1,52.88428122522303415

7.96 €

1 4 Days Steel61.0718black grey RAL 702125015.56M12x1,51.858208171419146

7.96 €

1 4 Days Steel61.0718red25015.56M12x1,51.858208171419146

10.59 €

1 4 Days Steel81.0718black grey RAL 7021360188M16x1,52.37726102319243515

10.59 €

1 4 Days Steel81.0718red360188M16x1,52.37726102319243515

12.09 €

1 4 Days Steel101.0718black grey RAL 70214721910M20x1,52.88428122522303415

12.09 €

1 4 Days Steel101.0718red4721910M20x1,52.88428122522303415

Loading...

  1. 1

Basic information

Surface finish body hardened Component material Polyamide Form B

Tech Support