Indexing plungers without collar Form G (K0343) (K0343.1004)

Indexing plungers without collar Form G (K0343) K0343.1004

Product Details:

Manufacturer part number: K0343.1004

Brand: KIPP

Price: 5.89

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 4 mm

Steel code: -

Grade: 5.8

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0343.1004

Part Number
K0343.1004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

5.89 €

1 4 Days Steel4-5.8hardened04M8x1181.338.52113.503094-90126

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form G

This page is Indexing plungers without collar Form G (K0343), part number K0343.1004.
You can find the detail information about specifications and dimensions on part number K0343.1004.

Variation of this product

Part Number
K0343.01308
K0343.01410
K0343.01412
K0343.11004
K0343.1105
K0343.11105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

12.52 €

1 4 Days Stainless steel81.4034-hardened38M16x1,5332.368362403094-933515

18.91 €

1 4 Days Stainless steel101.4034-hardened410M20x1,5332.874402403094-943415

20.83 €

1 4 Days Stainless steel121.4034-hardened412M20x1,5332.878422403094-943915

9.99 €

1 4 Days Stainless steel41.4305-not hardened04M8x1181.338.52113.503094-90126

5.58 €

1 4 Days Steel5-5.8hardened15M10x1211.343.52414.503094-91125

9.51 €

1 4 Days Stainless steel51.4305-not hardened15M10x1211.343.52414.503094-91125

Tech Support