Indexing plungers without collar Form G (K0344) (K0344.1308)

Indexing plungers without collar Form G (K0344) K0344.1308

Product Details:

Manufacturer part number: K0344.1308

Brand: KIPP

Price: 7.43

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 8 mm

Steel code: -

Grade: 5.8

Surface finish body: hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0344.1308

Part Number
K0344.1308
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

7.43 €

1 4 Days Steel8-5.8hardened38M16x1,5332.374363003094-933515

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form G

This page is Indexing plungers without collar Form G (K0344), part number K0344.1308.
You can find the detail information about specifications and dimensions on part number K0344.1308.

Variation of this product

Part Number
K0344.01206
K0344.01308
K0344.01410
K0344.1105
K0344.11105
K0344.1410
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

11.12 €

1 4 Days Stainless steel61.4034-hardened26M12x1,5251.856282203094-92146

13.18 €

1 4 Days Stainless steel81.4034-hardened38M16x1,5332.374363003094-933515

19.87 €

1 4 Days Stainless steel101.4034-hardened410M20x1,5332.880403003094-943415

5.89 €

1 4 Days Steel5-5.8hardened15M10x1211.347241803094-91125

10.01 €

1 4 Days Stainless steel51.4305-not hardened15M10x1211.347241803094-91125

10.99 €

1 4 Days Steel10-5.8hardened410M20x1,5332.880403003094-943415

Tech Support