Indexing plungers without collar Form K (K0345)

Indexing plungers without collar Form K (K0345)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Threaded pins enable the indexing plunger to be operated

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0345.02004
K0345.02105
K0345.02206
K0345.02308
K0345.02410
K0345.02412
K0345.02516
K0345.02903
K0345.12004
K0345.12105
K0345.12206
K0345.12308
K0345.12410
K0345.12412
K0345.12516
K0345.12903
K0345.2004
K0345.2105
K0345.2206
K0345.2308
K0345.2410
K0345.2412
K0345.2516
K0345.2903
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

11.95 €

1 4 Days Stainless Steel41.4034-hardened04M8x1M31322171303094-90126

10.22 €

1 4 Days Stainless Steel51.4034-hardened15M10x1M41.3372481703094-91125

11.85 €

1 4 Days Stainless Steel61.4034-hardened26M12x1,5M61.8422881903094-92146

14.24 €

1 4 Days Stainless Steel81.4034-hardened38M16x1,5M82.35636122403094-933515

21.64 €

1 4 Days Stainless Steel101.4034-hardened410M20x1,5M82.86240123003094-943415

23.82 €

1 4 Days Stainless Steel121.4034-hardened412M20x1,5M82.86642123003094-943915

27.05 €

1 4 Days Stainless Steel161.4034-hardened516M24x2M103.28050143603094-954620

12.56 €

1 4 Days Stainless Steel3.51.4034-hardened93M6x0,75M20.824173.51003094-99104.5

11.95 €

1 4 Days Stainless Steel41.4305-not hardened04M8x1M31322171303094-90126

10.22 €

1 4 Days Stainless Steel51.4305-not hardened15M10x1M41.3372481703094-91125

11.85 €

1 4 Days Stainless Steel61.4305-not hardened26M12x1,5M61.8422881903094-92146

14.24 €

1 4 Days Stainless Steel81.4305-not hardened38M16x1,5M82.35636122403094-933515

21.64 €

1 4 Days Stainless Steel101.4305-not hardened410M20x1,5M82.86240123003094-943415

23.82 €

1 4 Days Stainless Steel121.4305-not hardened412M20x1,5M82.86642123003094-943915

27.05 €

1 4 Days Stainless Steel161.4305-not hardened516M24x2M103.28050143603094-954620

12.56 €

1 4 Days Stainless Steel3.51.4305-not hardened93M6x0,75M20.824173.51003094-99104.5

6.20 €

1 4 Days Steel4-5.8hardened04M8x1M31322171303094-90126

5.91 €

1 4 Days Steel5-5.8hardened15M10x1M41.3372481703094-91125

6.37 €

1 4 Days Steel6-5.8hardened26M12x1,5M61.8422881903094-92146

7.19 €

1 4 Days Steel8-5.8hardened38M16x1,5M82.35636122403094-933515

10.95 €

1 4 Days Steel10-5.8hardened410M20x1,5M82.86240123003094-943415

12.03 €

1 4 Days Steel12-5.8hardened412M20x1,5M82.86642123003094-943915

13.71 €

1 4 Days Steel16-5.8hardened516M24x2M103.28050143603094-954620

6.50 €

1 4 Days Steel3.5-5.8hardened93M6x0,75M20.824173.51003094-99104.5

Loading...

  1. 1

Basic information

Form K

Tech Support